IESNA:LM-63-2002
[TEST]P940360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10402
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
948.9 942.9 930.5 919.7 917 918.1 921.3 927.2 932.7 934.3
934.8 942.9 959.7 987.3 1033.2 1098.1 1177 1272.2 1393.8 1538.7
1703.1 1904.2 2148.1 2425.4 2723.9 3044.5 3352.1 3495.4 3285.6 2539
1381.4 389.8 119.5 70.8 40.6 16.8 0
948.9 945.6 932.7 921.8 919.1 919.7 922.9 928.9 933.7 935.4
936.4 945.1 961.3 990.5 1035.4 1100.8 1180.8 1276.5 1401.4 1546.3
1716.1 1923.2 2176.7 2448.1 2752 3080.7 3381.9 3511.6 3252.7 2482.2
1317.1 365.5 115.7 64.9 37.8 15.1 0
948.9 944.5 932.1 920.8 915.9 916.4 918.1 921.3 923.5 925.6
928.9 938.1 955.4 982.9 1028.3 1088.4 1165.1 1256 1373.3 1516.6
1695.5 1919.4 2182.1 2474.1 2776.9 3098 3401.3 3559.2 3367.3 2681.2
1591.7 587.2 156.8 77.9 46 17.8 0
948.9 942.4 930.5 918.1 911.6 909.9 911 911.6 911.6 915.4
920.8 931 948.3 975.4 1014.3 1071.6 1147.8 1240.8 1358.2 1500.9
1694.5 1925.9 2221.1 2553.6 2894.2 3228.3 3540.3 3716.5 3619.2 3112.1
2136.7 1033.8 311.4 113.5 55.1 17.3 0
948.9 942.4 931 918.1 909.9 908.3 909.4 909.4 909.4 913.7
923.5 932.7 947.2 970.5 1005.6 1058.6 1135.4 1231.1 1349 1499.3
1697.7 1962.1 2303.2 2707.1 3122.4 3494.3 3794.4 3984.7 4007.4 3747.9
2988.8 1797.7 763.4 194.6 65.4 15.1 0
948.9 940.8 929.4 916.4 907.8 906.2 907.8 909.9 909.9 914.3
924.5 932.1 943.5 968.3 1005.6 1058.6 1133.2 1231.1 1351.1 1509.5
1716.6 2001 2382.7 2848.2 3320.8 3731.1 4031.8 4255.6 4392.9 4305.3
3731.7 2620.1 1254.9 394.1 83.8 19.5 0
948.9 942.4 930.5 917 908.3 906.2 907.2 909.4 909.4 913.7
923.5 933.7 948.3 972.1 1008.9 1063 1138.6 1233.8 1352.8 1503.1
1701.5 1966.4 2309.2 2707.1 3118 3498.1 3811.7 4030.1 4059.3 3773.9
3057.5 1866.9 733.7 189.2 54.6 14.6 0
948.9 943.5 932.1 918.6 909.9 907.8 909.4 911 912.6 917
924 935.4 953.7 981.3 1020.8 1075.4 1152.7 1246.8 1364.1 1511.2
1705.8 1951.3 2248.1 2572 2903.4 3238.1 3555.4 3733.3 3611.7 3136.4
2197.8 1056.5 315.2 118.4 56.2 17.3 0
948.9 945.1 933.2 920.2 913.2 912.1 914.3 918.6 922.4 926.2
931 940.8 959.7 989.4 1033.8 1094.9 1171.1 1263.5 1379.2 1519.3
1696.6 1916.7 2174.6 2456.3 2750.4 3068.3 3380.8 3538.1 3372.7 2805
1772.3 696.4 199.5 95.2 50.8 20.5 0
948.9 946.2 933.7 920.8 914.8 914.3 918.1 925.6 932.1 935.9
939.7 949.4 967.3 997.5 1044 1109.5 1189.5 1286.2 1405.2 1549
1715.5 1922.6 2161 2428.7 2713.1 3028.3 3328.4 3446.2 3223.5 2502.2
1371.1 413.1 126 63.8 34.1 13.5 0
948.9 945.6 933.7 920.8 914.8 914.8 918.6 925.6 932.7 935.9
939.1 947.2 965.6 994.3 1040.2 1104 1183.5 1284.6 1404.1 1540.4
1704.2 1902.6 2140 2409.2 2680.6 2995.8 3302.4 3447.3 3259.1 2577.4
1460.3 459 133 69.2 35.7 12.4 0
